Catalog navigation
CAD模型选择
可提供的产品: 109
HELP_VARIABLE
Company
Veith
Description
Series V - Light load
Bill of material
V25-127
CODICE
Code
DH
Hole diameter
mm
DD
Rod diameter
mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
FB
Force
N
MAT
Material
Cr-Si
BXH
Cross wire section
mm
DE
Approx. spring outside diameter
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型