Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SF/M - Vulkolan® wheels, cast iron centre, fixed bracket type "M"
Bill of material
634654
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC
Load capacity
500 daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model