Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SFAPI-681K-UL
Bill of material
SFAPI-681K-UL
PN
Part Number
SFAPI-681K-UL
DESC
Description
Fixed Axial Power Inductor 680µH 250mA 1.61 OHM TH
DCRM
DCR Max.
1,610 Ω
SATURATION
Saturation
0,250 A
INDUCTANCE
Inductance
680 µH
MAXHEIGHT
Max Height
16,5 mm
DIMMAX
Dimensions Max
16.5*6.6 mm
SHIELDING
Shielding
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models