Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFPBN - 支脚
Bill of material
SFPBN-D50-M10-L39
CNSORDERNO
bestellnummer
CODE
SFPBN
LX
类型
左右调节型
DZCZ
底座材质
PA6
LGCZ
螺杆材质
S45C
LGBM
螺杆表面处理
镀镍
DZBM
底座表面处理
黑色
D
底径
50 mm
M
螺纹直径
MM
mm
L
螺纹长度
mm
L1
18 mm
L2
mm
S
mm
CZ
承载
1590 kg
CKZL
参考重量
0.0171 kg/pcs
PDF
SFPBN.PDF
E
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models