Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
LAPP
Description
SILVYN® COMPACT 90° NPT
Bill of material
SILVYN® COMPACT 90° NPT Art. Nr. 61803841
EAN
International Article Number
ATN
Part number
ARTB
Article description
NW
Nominal size
NPT
Thread
D
Thread length
mm
A
length
mm
B
length
mm
I
Inside diameter
mm
SW1
mm
SW2
mm
WG
Weight
g
VPE
Package [pc]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LAPP
    SILVYN® HTDL
    LAPP
    SILVYN® COMPACT NPT
    LAPP
    SILVYN® FCE-F M
    LAPP
    SILVYN® COMPACT 90° M
    HellermannTyton
    LTS Galv. Steel Conduit, Liquid-Tight PVC Cover
    ABB Installation Products
    Adaptasteel - Liquid Tight Type: C90
    LAPP
    SILVYN® LCC-2
    Misumi
    EXTGBD, EXTGD, EXTGSD - Extension Joints - Male Thread / Female Thread Type - Different Dia. Type
    Anamet Europe
    NPT 90° fitting,Compact, male,stainless steel AISI-304 - Sealtite Fittings
    Eaton Crouse-Hinds
    Liquidator™ Liquidtight FMC Fittings - Commercial Fittings
    LAPP
    SILVYN® LCW-M
    HellermannTyton
    LTSUL Galv. Steel Conduit, Liquid-Tight PVC Cover, UL Listed
    LAPP
    SILVYN® COMPACT 45° M
    LAPP
    SILVYN® COMPACT M
Previews
3D
Dimension
2D
Download CAD models