Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex cast iron sprockets 10B-1 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606
Bill of material
151350057
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
24 mm
A
mm
KG
kg
B1
9.1 mm
C
1.6 mm
R3
r3
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models