Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex cast iron sprockets 20B-1 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606
Bill of material
151400038
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
mm
A
mm
KG
kg
B1
18.5 mm
C
3.5 mm
R3
r3
32 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models