Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex sprockets with hardened teeth 16B-1 - Sprockets for roller chains with hardened teeth
Bill of material
191380018
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
mm
A
mm
KG
kg
B1
16.2 mm
C
2.5 mm
R3
r3
26 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models