Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-B75105P - Caster Wheel
Bill of material
SK6-B75105P
IN
Item No
SK6-B75105P
CY
Capacity
500 kg
WT
Weight
1158 g
ML
Material
Steel/PA Wheel
FH
Finish
Black Electrophoresis
YT
Application
All types instruments; Movable table; Cabinet; Cart;etc.
TD
Features
Steel material, special bending process with superiorbearing performance;Excellent structure design without noise whilerotating;Wheel shaft use a roller bearing, excellent rotatingperformance;Low installation height, widened wheels, fullywithstand heavy load
BK
Brake
NO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models