Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-Z75108P-S - Caster Wheel
Bill of material
SK6-Z75108P-S
IN
Item No
SK6-Z75108P-S
BK
Brake
No
CY
Capacity
130 kg
WT
Weight
645 g
ML
Material
Stainless Steel 304/PA Wheel
FH
Finish
Nature
YT
Application
All types instruments; Movable table; Cabinet; Cart;etc.
TD
Features
采用不锈钢材质,特殊折弯处理,承载性能优越;结构设计优良,转动时无噪音;车轮轴上使用了滚轮轴承,旋转性能优异;
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models