Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® CLICK-BS - Cable gland
Bill of material
SKINTOP CLICK-BS 20 Art. Nr. 53112889
ATN
Part number
M
Bore Ø -0.2
mm
SW1
Wrench size
mm
A1
Width across corners
mm
SW2
Wrench size
mm
A2
Width across corners
mm
C
mm
D
8 mm
FMIN
Clamping range min.
mm
FMAX
Clamping range max.
mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
K
mm
SMIN
Wall thickness
1 mm
SMAX
Wall thickness
4 mm
S
Wall thickness
mm
Enter value for S
Wall thickness
mm
cm
inch
ft
RAL7035
Light grey
RAL7001
Silver grey
RAL9005
Black
MATERIAL
Material
Plastic
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models