Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Special Springs
Description
SL Ø 12 - Light load
Bill of material
SL12-045
CODE
-
DO
Hole diameter
12.0 mm
DI
Rod diameter
6.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
167 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
186 N
SN
Maximum operating deflection
mm
FN
Force
206 N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
2,60 x 1,50 mm
DE
Approx. spring outside diameter
11.6
H
Cross wire section
1.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models