Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-AMRS, SH-AMRS, SL-AMFS, SH-AMFS - Precision Cleaning Steel Pipe for Air Nozzles
Bill of material
SL-AMRS20A-1-S35-Q35
PN
Part No.
SL-AMRS20A-1-S35-Q35
TS
Type Selection
NP
Normal Pressure
0.7 MPa
AC
Accessories
Tapered Screw Plug (302HQ Stainless Steel)
CO
Cleaning Options
NO
No.
20A
H
H Side Tapped Holes No. of Holes
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q 1mm Increment
mm
Enter value for Q
Q 1mm Increment
mm
cm
inch
ft
P
P Pitch 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models