Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTLAK, SH-BTLAK, SHD-BTLAK, SL-G-BTLAK, SH-G-BTLAK, SHD-G-BTLAK - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Standard BTLA_Series - 35 Square
Bill of material
SL-BTLAK4-Q1-R1
PN
Part Number
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)/ NPT/ M (Coarse)) Selection
R
R (Rc (PT)/ NPT/ M (Coarse)) Selection
P
P Pitch
25 mm
N
N No. of Pitches
PT
Port Threads
A
35 mm
B
35 mm
E
20 mm
F
17.5 mm
X
7.5 mm
Y
7 mm
L
mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
D1
D1 (Mounting Hole)
8 mm
DD1
d1 (Mounting Hole)
4.2 mm
HH1
h1 (Mounting Hole)
4.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models