Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-KJPDTS, SH-KJPDTS, SHD-KJPDTS - Precision Cleaning Slot Pins for Inspection Jigs - Tapered Taper Shape Fixed(S 0/-0.02)
Bill of material
SL-KJPDTS12-P5.00-S3.00-B5
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
K
Tapered 1/5 deg
X
5 mm
Y1
1 mm
Y2
1 mm
M
ALT6
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT6
ALT2
Engraving of P Dimension
ALT3
Handle Length
ZC
mm
ALT1
Chain Attachment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models