Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LRDDG, SH-LRDDG, SHD-LRDDG - (Precision Cleaning) L-Shaped Angle Mounts - Double Holes and Double Slotted Hole
Bill of material
SL-LRDDG-SU-T5-A20-B20-L25-V0-S11.8-N3-H8.5-F0-MA3
PN
Part Number
SL-LRDDG-SU-T5-A20-B20-L25-V0-S11.8-N3-H8.5-F0-MA3
TYPE
Type
SL-LRDDG
TS
Type Selection
SL-LRDDG, SH-LRDDG, SHD-LRDDG
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A Selection
mm
B
B Selection
mm
L
L Selection
mm
ALT2
Slotted Bottom Hole Angle Change
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification1
N (Bolt Hole)
ND1
Nominal Diameter1
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification2
ND2
Nominal Diameter2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models