Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LSA, SH-LSA, SHD-LSA - (Precision Cleaning) L-Shaped Plate - Configurable, Outside Perpendicular, Unfinished Inside
Bill of material
SL-LSA5-A25-B25-L25
PN
Part No.
SL-LSA5-A25-B25-L25
TYPE0
Type
SL-LSA
MAT
Material
Aluminum Alloy 6000 series
CM
Cleaning Method
T
mm
TTOL
T Tolerance
+/-0.5 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
KK
Perpendicularity k
0.05 or Less
R
1 or Less mm
ALT2
CCA(Corner Cut)
CCA
CCA 1mm Increment
mm
ALT3
CCB(Corner Cut)
CCB
CCB 1mm Increment
mm
ALT4
CCC(Corner Cut)
CCC
CCC 1mm Increment
mm
ALT5
CCD(Corner Cut)
CCD
CCD 1mm Increment
mm
ALT1
CKC(Side Perpendicularity Guaranteed)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models