Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SLRGF, SH-SLRGF, SHD-SLRGF - (Precision Cleaning) Square Post - One End Tapped and One End Threaded, Configurable Length and Male Screw Length, Selectable Thread Size -L Dimension, Thread Dia. Configurable-
Bill of material
SL-SLRGF12-25-F10-M5-N4
PN
Part Number
TYPE
Type
SL-SLRGF
CM
Cleaning Method
B
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
N
N (Coarse)
LL
l
mm
ALT1
L Dimension Tolerance
ALT2
Tapped Holes on One Side
TP
TP 1mm Increment
mm
P
P 1mm Increment
mm
ALT3
Tapped Holes on 2 Sides.
WTP
WTP 1mm Increment
mm
K
K 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models