Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-10-R68M-TR
Bill of material
SLPPI06-10-R68M-TR
PN
Part Number
SLPPI06-10-R68M-TR
DESC
Description
High Power Inductor, 0.68uH, 27.8 Ohm, 5.5A, Surface Mount
ISAT
I sat
10,5 A
IRMS
I rms
5,5 A
INDUCTANCE
Inductance
0,68 µH
DCR
27,8 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models