Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SMW 2
Bill of material
SMW2-6A
MODEL
Model no.
SMW2
PS
Port size
A
mm
B
14.9 mm
C
13.8 mm
D
27.4 mm
E
35.4 mm
F
2.9 mm
G
Port size
H
mm
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models