Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SN400-04 - Standard Type/Rc(PT)1/2 Port
Bill of material
SN400-04
IDNR
Ident number
TYPE
Type
SN400-04
RC
Connection Diameter
1/2
ESA
Effective Sectional Area
90 mm^2
WEIGHT
Weight
35 gf
A
Dimension
92 mm
B
Dimension
30 mm
D
Dimension
27 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models