您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
09 9747 00 03
binder
Subminiature Connectors
Snap-In IP40
Male cable connector without strain relief
Powered by
CAD模型選擇
{binder/subminiature20connectors/snap-in20ip40/male20cable20connector20without20strain20relief/snap-in2c20series207192c20subminiature20connectors.prj},{NB=09 9747 00 03},{ARTNR=09 9747 00 03},{PREVIEW=../../../_pool_/5b/ea/719_1_00.1.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=Snap-In, series 719, Subminiature Connectors},{BEZ=Snap-In IP40 male cable connector, Contacts: 3, 3.6 mm, unshielded, solder, IP40},{BER=Subminiature Connectors},{STBAUF=male cable connector},{POLZ=3},{PRGRKU=Snap-In IP40},{SER=series 719},{STVER=snap},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=800 V},{VERSMG=1},{UEBRSK=II},{ISLTFG=III},{PRFSSP=800 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=0.77},{OBGTC=70 °C},{UNGTC=-25 °C},{KBDRL=3.6 mm},{MAGK=PA}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
binder
Description
Snap-In, series 719, Subminiature Connectors - male cable connector
Bill of material
09 9747 00 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 9747 00 03
09 9747 00 03
SHZART1
Degree of Protection 1
IP40
BEZKUZ
Description (short)
Snap-In, series 719, Subminiature Connectors
BEZ
designation
Snap-In IP40 male cable connector, Contacts: 3, 3.6 mm, unshielded, solder, IP40
Snap-In IP40 male cable connector, Contacts: 3, 3.6 mm, unshielded, solder, IP40
BER
Range
Subminiature Connectors
STBAUF
Connector design
male cable connector
POLZ
Number of contact
3
3
PRGRKU
Product group (short)
Snap-In IP40
SER
Series
series 719
STVER
Connector locking system
snap
ANSQM
Cross-sectional area (mm)
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
BESSP
Rated impulse voltage
800 V
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
800 V
BEMSTR
Rated current (40°C)
3 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
0.77
0.77
OBGTC
Temperature range to (°C)
70 °C
UNGTC
Temperature range from (°C)
-25 °C
KBDRL
Cable outlet
3.6 mm
MAGK
Material housing/cable
PA
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Snap-In, series 719, Subminiature Connectors - female cable connector
binder
13.05.2022
C 091 D - Female receptacle
Amphenol
10.05.2022
PPR-KU / PPR-KD - Press-Fit Plunger, Plastic Body Type
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
EASA-H1 - Protective conduit fitting
Festo
22.08.2023
MKVV - Protective conduit fitting
Festo
29.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求