Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
SO BV 28A21 - Stopcock
Bill of material
SO BV 28A21-8 148.8110.080
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
mm
SW1
mm
SW2
17 mm
L
mm
A
30.0 mm
ZK
mm
EK
mm
KG
Weight kg/100
kg/100
LM
Länge der Mutter
mm
DM
Durchmesser der Mutter
mm
WERKSTOFF
Werkstoff
PVDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models