Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SERTO
Description
SO NV 01A21EL - Elbow regulating valve adjustable
Bill of material
SO NV 01A21EL-4-A6 YDD.060.0021
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
AD
6.00 mm
BAR
Working pressure (PN)
50 bar
G
Thread G
G1/8
SW1
12 mm
SW2
10 mm
L1
19.0 mm
L2
mm
LL
51 mm
D
20.0 mm
H
32.0 mm
BK
13.0 mm
ZK
20.0 mm
EK
mm
KKVK
3.0 l/min
KG
Weight kg/100
5.000 kg
WERKSTOFF
Material
CW617N (brass)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 00020 - Union nut
    SERTO
    SO 42924 - Double banjo
    SERTO
    SO PV 08E21 - Total-flow cock
Previews
3D
Dimension
2D
Download CAD models