Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A21EL - Elbow regulating valve adjustable
Bill of material
SO NV 22A21EL-6-A6 148.1500.060
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
AD
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
SW3
17 mm
L1
mm
L2
mm
D
21.5 mm
H
38.0 mm
B
12.5 mm
F
13.5 mm
BK
mm
Y
max. 3 mm
ZK
mm
EK
3.5 mm
KKVK
l/min
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PVDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models