Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A24 - Regulating valve with panel mount union
Bill of material
SO NV 22A24-6-3/8 148.1020.060
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
G
Gewinde G
G3/8
BAR
Druck (PN)
10 bar
SW1
mm
SW2
22 mm
L1
mm
L2
75.0 mm
D
29.5 mm
ZK1
z1
17.0 mm
ZK2
z2
5.0 mm
EK
e
mm
KG
Gewicht kg/100
5.600 kg
WERKSTOFF
Werkstoff
PVDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models