Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SERTO
Description
SO NV 51D21 - Metering valve
Bill of material
SO NV 51D21-5 068.0611.050
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M10x1
SW1
SW
12 mm
SW2
14 mm
SW3
14 mm
L
50.5 mm
D
20.0 mm
H
42.5 mm
B
10.0 mm
F
14.5 mm
ZK
34.0 mm
EK
1.6 mm
KKVK
kv
0.8
KG
Weight kg/100
7.300 kg
WERKSTOFF
Material
1.4571 (inox)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models