Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SP-PBSWP - For round wire spring ball slide
Bill of material
SP-PBSWP10-30
MODEL
Model
SP-PBSWP10-30
LV1
type
For ball slide
MAT
Material
Equivalent to SWP-B
SUR
Surface treatment
Blackening treatment
CODE
Code
SP-PBSWP
VAR02
PD
mm
VAR04
L
mm
FIX02
D
11.7 mm
FIX04
D1
10.5 mm
FIX06
d
0.6 mm
FIX08
S
5 mm
FIX10
Compression length
4.8 mm
FIX12
Spring constant
16 g/mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models