Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SP3 - Pinning screw
Bill of material
SFS SP3/9-M3,9x16-GSW Pinning screw
CNSORDERNO
Description
SP3/9-M3,9x16-GSW
TYP
Type
SP3
KOPF
Head shape
Counter sunk head
TEXT1
Text Line 1 (Product)
Pinning screw
MAT
Material
Carbon steel
L
Length
16 mm
D1
Head diameter
7.5 mm
D2
Diameter
3.9 mm
GW
Mass
1.17 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models