Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPM220 - Speed Controller/Threaded Elbow Type (Metal Version)
Bill of material
SPM220
IDNR
Ident number
ORDER
Order No.
SPM220
T
Thread
1/4"
L1
Dimensions
49.4 mm
L2
Dimensions
23.1 mm
L3
Dimensions
23.2 mm
L4
Dimensions
22 mm
D1
Dimensions
20 mm
D2
Dimensions
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models