Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Sprockets for conveyor chains PASSO 75 RULLO 25 - Sprockets for conveyor chains
Bill of material
332600008
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
25 mm
A
mm
KG
kg
B1
10.5 mm
C
3 mm
R3
r3
50 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD