Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2015. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 24
HELP_VARIABLE
Company
Festo
Description
SRBP - Sensorbox
Bill of material
568271 SRBP-M-CA1-YB270-MW-1U-TP20-EX2
TNR
Part number
TYP
Type
INFO
Valid until
Information
2015-12-31
B1
94.000 mm
B2
82.000 mm
B3
30.000 mm
B4
mm
D1
M5
H1
112.700 mm
H2
80.000 mm
H3
74.500 mm
H4
7.800 mm
L1
148.000 mm
L2
120.000 mm
L3
80.000 mm
SW
24.000 mm
CNSMASSEXACT
Weight
1.000 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models