Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NL - Silicone rubber wheels for high temperatures, aluminium centre, swivel bolt hole bracket type "NL"
Bill of material
727352PF
COD
Code
727352PF
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
128 mm
G
Plate diameter
73 mm
C
Bolt hole diameter
12 mm
E
Offset
35 mm
LC
Load capacity
80 daN
W
Weight
0.86 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models