Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EE EHD - "TR-ROLL" Polyurethane wheels, cast iron, supports electro "EE EHD"
Bill of material
628729
COD
Code
628729
D
Wheel diameter
400 mm
F
Wheel width
100 mm
H
Overall height
475 mm
AXB
Top plate outer dimensions
250x200 mm
AAXBB
Hole spacing
210x160 mm
EE
Hole width
19 mm
LC
Load capacity - 4 km/h
1700 daN
LC1
Load capacity - 6 km/h
1700 daN
W
Weight
49.55 kg
INFO
Technical Description
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型