Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
st_4_28 - Signal Transformer
Bill of material
ST-4-28
PN
Part Number
ST-4-28
DESC
Description
Split Bobbin Low Power Transformer, 6VA Power, 115V Input, 28VCT Output Series
POWERVA
Power
6 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.31 in. (33.3 mm)
HEIGHT
Height
1.31 in. (33.3 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models