Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
Straight Bushed Reducer 8407H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S83NRAM1M7621213T696_M
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
MF
Motor Frame
CMIN
Center Distance Min.
696 mm
CMAX
Center Distance Max.
795 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A1
294 mm
B1
120 mm
C1
170 mm
D
53 mm
E1
178 mm
F
Dia (F)
60h8 mm
KEY
Key
18x11x170 mm
H
183 mm
J
47 mm
K
163 mm
L
102 mm
M1
256 mm
N
511 mm
P1
P
160 mm
Q
183 mm
R
R Bolt
M20 mm
S
178.6 mm
T
762.000 mm
U
598 mm
V
299 mm
W
235 mm
X
H
786 mm
Y
267.5 mm
Z
129 mm
HH
80 mm
PP
434 mm
UU
492 mm
VV
246 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model