Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Nansin
Description
SU-SR
Bill of material
SU-SR-50 RM
ORDERNO
Order Number
WM
Wheel Material
AL
Allowable Load
N
AL2
Allowable Load
kgf
SF
Starting Force
daN
TSF
Turning Starting Force
daN
D
Wheel Diameter
50 mm
WW
Wheel Width
mm
H
Height
67 mm
T
Stem diameter
M12 x P1.75
L
Stem length
14 mm
M
Opposite side of the mounting nut part
19 mm
TR
Turning Radius
(R49) mm
E
Eccentricity
22 mm
SNR
Spanner (Option)
B mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models