Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KSB
Description
Superbloc SBC Montage V - Pressure Booster System
Bill of material
Superbloc SBC Montage V_4B
PMPSZE
Pump size
mm
SA
Number of stages
RTDFRQ
Rated frequency
50 Hz
MTRPOLE
Number of motor poles
2.000 mm
CMPSIZE
Component size
RTDPWR
Rated power
MTRSIZE
Motor size
SIZEDN1
Nominal diameter inlet
mm
SIZEDN2
Nominal diameter outlet
G 1¼ mm
EFFCLS
Efficiency class
IE2 mm
MTRPRTCN
Type of motor enclosure
IP55 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models