Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SUS-BAY06 - Deep groove ball bearing for vacuum/Double sided with dust cover
Bill of material
SUS-BAY06-6800ZZ
CODE
code
SUS-BAY06
TYPE
type
Standard type
BEA
Bearing type code
6
ACC
Bearing accuracy
GB/T 307.1 0level
POST
Post code
ZZ(Double sided dust cover)
MAT
Bearing material(national standard)
0Cr18Ni9
MAT1
Bearing material(Quite)
SUS304
TEM
Recommended temperature range
-30~200°C
MODEL
Bearing model
DD
d
10 mm
D
19 mm
B
5 mm
RR1
r1
0.3 min
CR
Cr(move)
37
COR
Cor(quiet)
19
ALL
Allowable speed(reference resources)
550 rpm
DB
db
12 min
DB1
db
12.5 max
DA
da
17.0 max
R
r
0.3 max
WEIGHT
weight(reference resources)
5 g
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models