Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
SX17 - Without Fittings
Bill of material
SX17
PN
Part No. (Straight Thru)
SX17
MAT
Material
Acetal
CCOLUMN
Product Number
SX17
DCOLUMN
Product Name
SixTube Coupling Body Without Fittings
FCOLUMN
CPC Series
Sixtube, Multi-Tube
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
N/A
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
WCOLUMN
CPC Low
XCOLUMN
CPC High
YCOLUMN
CPC High
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Acetal
BBCOLUMN
BCCOLUMN
Acetal
BDCOLUMN
Stainless Steel
BECOLUMN
Other
N/A
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models