Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
CPC – Colder Products
Description
SXF1701, SXF17M3, SXF1702 - With Female Fitting Bodies
Bill of material
SXF17M3
PN
Part No.
VNVIS
Valved/Non-Valved
MATVIS
Material
ID
Tubing Size ID
palec
IDM
Tubing Size ID
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
Sixtube, Multi-Tube
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
WCOLUMN
CPC Low
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Acetal
BBCOLUMN
BCCOLUMN
Acetal
BDCOLUMN
Stainless Steel
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model