Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 4535 - Taper bushes
Bill of material
394535085
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
162 mm
L
Length
89 mm
SCREW
Screw
3/4''
CDS
Tightening torque
192 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models