您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
TB3C0000
Univer
Valves vdma 18-26
Connectors for serial Systems
Modules side 18_26mm
Powered by
CAD模型選擇
{univer/valvole_vdma_18_26/connettori_per_sistemi_seriali_fieldbus/moduli_lato_18_26mm/tb.prj},{NB=TB3C0000},{SR=TB},{FORM=3},{PR=C},{IN=0},{OUT=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Univer
Description
TB - Modules
Bill of material
TB3C0000
PNR
Part number
TB3C
SR
Series
TB
FORM
Formato
VDMA taglia 18mm
VDMA taglia 26mm
VDMA taglia 18mm
VDMA taglia 26mm
PR
Protocollo
FieldBus CanOpen
FieldBus DeviceNet
FieldBus InterBus S
FieldBus ProfiBus DP
FieldBus CanOpen
FieldBus DeviceNet
FieldBus InterBus S
FieldBus ProfiBus DP
IN
N.ingressi M12
0.000
8.000
16.000
24.000
32.000
40.000
48.000
56.000
64.000
0.000
8.000
16.000
24.000
32.000
40.000
48.000
56.000
64.000
OUT
N.uscite M12
0.000
8.000
16.000
24.000
32.000
40.000
48.000
56.000
64.000
0.000
8.000
16.000
24.000
32.000
40.000
48.000
56.000
64.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TZ-F5M12-B - Female connector 5M12 B code
Univer
29.06.2016
TZ-M5M12-A - Male connector 5M12 Can Open
Univer
29.06.2016
TZ-F4M12 - Female flying connector auxiliary supply
Univer
29.06.2016
TZ-M5M12-B - Male connector 5M12 B code
Univer
29.06.2016
TZ-F5M12-A - Female connector 5M12 Can Open
Univer
29.06.2016
TZ-CN4MC - Female flying connector auxiliary supply
Univer
29.06.2016
bde-424424 - bde-424424
Univer
21.05.2015
TZ-M5MC-D - Male connector 5MC Device NET
Univer
29.06.2016
TZ-F5MC-D - Female connector 5MC Device NET
Univer
29.06.2016
BDF-4130 TIM - Multiway connection module for side 26mm
Univer
29.06.2016
VL1 - Rodless cylinders VL1 Ø25÷50 mm
Univer
28.06.2016
VMPA14-M1H-G18 - solenoid valve
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求