Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TBG_S8M - Synchronization band-S8M type
Bill of material
TBG480S8M-150
MODEL
Model
TBG480S8M-150
MAT
Subject Material
Neoprene
SUR
Tooth surface treatment
Nylon Canvas
AOT
Anbient operating temp
-30~90 °C
CODE
Code
TBG
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
AV086
C Inter-shaft Distance
184.000
FIX02
Tooth number
60 mm
FIX04
Belt circumference
480.00 mm
FIX06
Pitch
8 mm
FIX10
Lr
5.20 mm
FIX12
h
3.05 mm
FIX14
Ha
5.30 mm
FIX18
Ra
5.20 mm
FIX20
i
2.25 mm
FIX22
PLD
0.686 mm
FIX24
Unit weight
52 g/m
FIX95
PDF
PDF
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD