Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HPC
Description
TBV2 - Manual lifting tables - for vertical strokes – Ø16 mm column
Bill of material
HPC - TBV2-100-CV
REF
Part number
CRS
Stroke
mm
Enter value for CRS
Stroke
mm
cm
inch
ft
TIGE
TR12x3
CME
Max supported load
7 kg
CMV
Moving torque on hand wheel
0.45 Nm
IND
Indication for 1 rev
003,0
MAS
Weight
kg
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models