Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEBC-1005
Bill of material
TEBC-1005
PN
Part Number
TEBC-1005
DESC
Description
MIL-STD-1553 Bus Coupler, 5 Stub, BJ770 Connector Type, 6.1 x 1.14 x 1 in.
SC
Stub Count
5
CT
Connector Type
BJ770
MC
Mating Connector
PL75
OT
Operating Temperature
-55 to +125 °C
LENGTH
Length
6,1 Inch
WIDTH
Width
1,14 Inch
HEIGHT
Height
1 Inch
LF
Lead-free
NO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models