Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TET-1553-1-2K
Bill of material
TET-1553-1-2K
PN
Part Number
TET-1553-1-2K
DESC
Description
TRB Plug Termination, No Chain, 2000 Ohm
TYPE
Type
TRB
BS
Body Style
Straight
GENDER
Gender
Plug
IMPEDANCE
Impedance
2000 Ohm
MF
Max Frequency
0,001 GHz
BM
Body Material
Brass
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CHAIN
Chain
No
CL
Chain Length
- Inch
ROHSC
RohS Compliant
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型