Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Haberkorn
Description
Timing belt pulleys L 050 for belt width 050 (1/2" = 12,7 mm)
Bill of material
T21762
NAME
Name
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Z
Number of teeth
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
19 mm
L
mm
D
d
mm
N
n°flange
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models