Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TKR - Cable Carriers - Domestic Series Economy
Bill of material
TKR2010-R28-7
MODEL
Model
TKR2010-R28-7
MAT
Material
Engineering Plastics
COL
colour
Black
CODE
Code
TKR
VAR02
No.
mm
VAR04
Bending Radius Selection
mm
VAR06
Number of Links
mm
Enter value for VAR06
Number of Links
mm
cm
inch
ft
FIX02
P
20 mm
FIX04
Clamshell Or Not
Not
FIX06
H
71 mm
FIX08
H1
56 mm
FIX10
A
20 mm
FIX12
B
28 mm
FIX14
C
10 mm
FIX16
D
15 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models