Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-1310-K Metric - Taper-Lock Bushings
Bill of material
119660
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
3.850 lbs-in
WTIS
Wrench Torque Install. Screws
175 lbs-in
A
50.55 mm
B
25.40 mm
CI
CL 30 Iron - Hub Diameter
85.85 mm
CS
Steel Hub Diameter
76.20 mm
D
Bolt Circle
47.625 mm
FQ
Quantity - Number of Bolts
2
FS
Size of Bolts
3/8-16UNC
LH
Standard Hex Key
35.05 mm
LS
Short Key
20.57 mm
MH
Standard Hex Key
41.40 mm
MS
Short Key
27.94 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models